// Device Configuration: PF8100
// Customer: Neusoft
// Program: [Add the Projec Name for this Request]
// Sample marking: SC33PF8100FPES
// Date: 9/3/2019
// Time: 4:49:33 PM
// Generated from Spreadsheet Revision: 3.7
A0, 00
A1, 00
A2, 06
A3, 05
A4, 02
A5, 80
A6, 0B
A7, 00
A8, 00
A9, 07
AA, AF
AB, 00
AC, 0F
AD, 00
AE, 81
AF, 0E
B0, 11
B1, 00
B2, 60
B3, 09
B4, 06
B5, 0A
B6, 60
B7, 09
B8, 06
B9, 1A
BA, 60
BB, 09
BC, 06
BD, 2A
BE, 60
BF, 09
C0, 06
C1, 3A
C2, 98
C3, 0B
C4, 07
C5, 02
C6, B1
C7, 07
C8, 06
C9, 0A
CA, 15
CB, 05
CC, 0A
CD, 2A
CE, 5B
CF, 02
D0, 04
D1, 0B
D2, 00
D3, 04
D4, 52
D5, 00
D6, 04
D7, 0B
D8, 0D
D9, 04
DA, 00
DB, 00
DC, 00
DD, 00
DE, 00
DF, 00
E0, 00
E1, 05
E2, 17
E3, 01
E4, 00
E5, 00
E6, 00